Shunt trip for DMX³ 1600 - 24 V~/=
Shunt trip for DMX³ 1600 - 48 V~/=
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Plug-in replacement modules for SPD - T2 - 20 kA/pole
Plug-in replacement modules for SPD - T2 - 20 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T2 - 40 kA/pole
Plug-in replacement modules for SPD - T2 - 40 kA/pole - N-PE modules
Plug-in replacement modules for SPD - T1+T2 - 12.5 kA/pole
Voltage surge protect PV 600V type 2
Measuring dial for ammeter Lexic 046 00 - 0-1250 A
Horizontal or vertical joining kit - For joining 2 Practibox³ cabinets
Horizontal or vertical joining kit - For joining 2 XL³ 125 cabinets
Fixing accessory - for fixing 2 modules mechanisms on the side of XL³ 125 cabinet
Wall fixing lugs - Set of 4
Closing coils DMX³ 1600 - 24 V~/=
Measuring dial for ammeter - 0-1500 A - fixing on door
Closing coils DMX³ 1600 - 48 V~/=
Closing coils DMX³ 1600 - 110 - 130 V~/=
Closing coils DMX³ 1600 - 220 250 V~/=
Closing coils DMX³ 1600 - 415 - 440 V~
Contact "ready to close" - for DMX³ 1600 - with charged springs
Closing coils DMX³ 2500 and 4000 230 V~/=