Cabinets PLEXO³ - IP65 - IK09 - 3 rows - 18 modules
Cabinets PLEXO³ - IP65 - IK09 - 4 rows - 18 modules
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Proximity switching isolating switch - 3P + N/O + N/C - 20 A
Surge protective device for PV instalation 1000V Type 2- Imax 40kA
Replace module for PV VSP 414155
Replace module for PV VSP 414156
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 24 V=
Undervoltage release - for DPX 125 And DPX-IS 250/630 - coil voltage 110 V~
Undervoltage release - for DPX 160 to 1600, DPX-IS 1600 and DPX-I - 110 V~
Shunt trip for DMX³ 2500 and 4000 - 415 V~/=
Motor-driven handle -for DPX 1250 And 1600 -front operated 24 V~/= up to 1600 A
Motor-driven handle -for DPX 1250 And 1600 -front operated 230 V~/= up to 1250 A
Motor-driven handle - for DPX 1250 And 1600 - front operated 24 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 48 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 110 V~/=
Motor-driven handle - for DPX 1250 And 1600 - front operated 230 V~/= for 1600 A