Circuit breaker DMX3 6300, 3 poles, fixed version and electronic protection unit
DMX³ 6300
LEGRAND
Circuit breaker DMX3 6300, 3 poles, fixed version and electronic protection unit
REF. 028951
EAN.
3245060289515
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated permanent current Iu | 6300 A |
---|---|
Rated voltage | 230-690 V |
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz | 100 kA |
Overload release current setting | 2520-6300 A |
Adjustment range short-term delayed short-circuit release | 3780-63000 A |
Adjustment range undelayed short-circuit release | 12600-100000 A |
Device construction | Built-in device fixed built-in technique |
Integrated earth fault protection | Yes |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
Number of auxiliary contacts as normally closed contact | 4 |
Number of auxiliary contacts as change-over contact | 4 |
---|---|
With switched-off indicator | Yes |
With integrated under voltage release | Yes |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Type of control element | Push button |
Complete device with protection unit | Yes |
Motor drive integrated | Yes |
Motor drive optional | Yes |
Degree of protection (IP) | IP30 |