Skip to main content
Logo print

Closing coils DMX³ 1600 - 24 V~/=

LEGRAND

Closing coils DMX³ 1600 - 24 V~/=

REF. 028126 EAN. 3414970766953
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 24-24 V
Rated control supply voltage AC 60 Hz 24-24 V
Rated control supply voltage DC 24-24 V
Voltage type for actuating AC/DC
Built as switching-on coil Yes
Built as switch-off coil No