Skip to main content
Logo print

Distribution board 250A MCCB DPX10 ways

Ekinox3 LEGRAND

Distribution board 250A MCCB DPX10 ways

REF. 507520 EAN. 8904129885215
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Number of rows 1
Width in number of modular spacings 36
Type of covering Door
Cover model Closed
Transparent cover/door No
Signal passing door No
With lock No
Type of closure Push button
Housing material Steel
Built-in depth 107 mm
Built-in height 880 mm
Built-in width 400 mm
Earthing terminal block Yes
Neutral terminal block Yes
DIN-rail No
With mounting plate Yes
Extension possible No
EMC-version No
Colour White
RAL-number 9016
Degree of protection (IP) IP43
Height 919 mm
Width 457 mm
Depth 137 mm
Enclosure capacity (Nb of modules) 36
Degree of impact strength (IK) IK09
Halogen free No
Fitted with rainproof plate protection No