Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting
LEGRAND
Distribution cabinet XL³ 125 - 2 rows - 36 modules - surface mounting
REF. 401677
EAN.
3245064016773
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Number of rows | 2 |
Width in number of modular spacings | 18 |
Type of covering | Optional |
Cover model | With notch |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | Yes |
Type of closure | Cylinder |
Housing material | Plastic |
Built-in depth | 124 mm |
Built-in height | 446 mm |
Built-in width | 446 mm |
Inner depth | 128 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP40 |
Height | 450 mm |
Width | 450 mm |
Depth | 128 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |
Documentation
3 documents
Agreement
LOVAG-IT 20.050
(0.47 Mo)
Agreement
OC / CB-675993
(2.25 Mo)
Agreement
OC / CB-654749
(0.38 Mo)
SELECT AN ACTION