Finishing panel XL³ 4000 - IP30 - width 475 mm
LEGRAND
Finishing panel XL³ 4000 - IP30 - width 475 mm
REF. 020561
EAN.
3245060205614
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building height | 2000 mm |
Width | 475 mm |
Height | 2000 mm |
---|---|
Material | Plastic |
Colour | Grey |
RAL-number | 7035 |
Documentation
SELECT AN ACTION