Skip to main content
Logo print

MCB DX3 1 pole 100A curve C

DX³ LEGRAND

MCB DX3 1 pole 100A curve C

REF. 409763 EAN. 3245064097635
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 47 mm
Release characteristic C
Number of poles (total) 1
Number of protected poles 1
Rated current 100 A
Rated voltage 230 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 6 kV
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 25 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor No
Pollution degree 3
Additional equipment possible Yes
Width in number of modular spacings 1.5
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 6-50 mm²
Connectable conductor cross section solid-core 6-70 mm²
Explosion-proof No
Width 26.7 mm
Height 127.5 mm
Depth 79.2 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 210-250 V

Documentation

1 document
Agreement
LOVAG-IT 12.013 (0.18 Mo)