Metal faceplate XL³ 4000 - 24 modules - 1 DMX³/DMX³-I 1600 draw-out - 600 mm
LEGRAND
Metal faceplate XL³ 4000 - 24 modules - 1 DMX³/DMX³-I 1600 draw-out - 600 mm
REF. 021085
EAN.
3414970756923
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 600 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 725 mm |
Suitable for enclosure building height | 2200 mm |
Number of height units | 12 |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK07 |
---|---|
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Colour | Grey |
RAL-number | 7035 |
Halogen free | Yes |
Label space/information surface | No |