Metal faceplate XL³ 4000 - cable sleeve - 1 DMX³/DMX³-I 1600 draw-out
LEGRAND
Metal faceplate XL³ 4000 - cable sleeve - 1 DMX³/DMX³-I 1600 draw-out
REF. 021081
EAN.
3414970756886
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 350 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building height | 2231 mm |
Number of height units | 12 |
---|---|
Material | Steel |
Surface finishing | Powder coating |