Wall fixing lugs - Set of 4
LEGRAND
Wall fixing lugs - Set of 4
REF. 401856
EAN.
3245064018562
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 30 mm |
Height | 62.8 mm |
---|---|
Depth | 9.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -15-40 °C |