PR12 - 3-phase motor cam switch forward/reverse, 1 speed - PR 12 - in a box
Bell - for industrial and alarm use - IP40 - IK08 230 V~ - Ø100 mm gong
Extended shafts for DCX-M between 200 A and 400 A
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø32
Osmoz non Illuminated stay-put mushroom head - push-turn - black Ø40
Osmoz non Illuminated stay-put mushroom head - push-turn - red Ø40
Osmoz non Illuminated stay-put mushroom head - push-turn emergency stop - red Ø40
One electrical block mounting clip
Three electrical blocks mounting clip
Five electrical block mounting clip
Bell - for industrial and alarm use - IP44 - IK10 - 24 V~ - Ø150 mm gong
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
DCX-M changeover switche - size 3 - 3P - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P - 1600 A - I-O-II
DCX-M changeover switche - size 3 - 3P+N - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1250 A - I-O-II