Cartridge fuse 10 x 38 mm - type gG - with indicator - 8 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 4 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 2 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 8 A
Cylindrical fuse link 22 x 58 mm
Cartridge fuse 10 x 38 mm - type aM - without indicator - 25 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 0,5 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 20 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 20 A
Cartridge fuse 14 x 51 mm - type gG - without stricker - 6 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 16 A
Cartridge fuse 10 x 38 mm - type gG - with indicator - 10 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 16 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 12 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 8 A
Cartridge fuse 10 x 38 mm - type aM - without indicator - 10 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 6 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 4 A
Cartridge fuse 10 x 38 mm - type gG - without indicator - 2 A