Single phase current transformer (CT) for 127 x 38 mm bar - transformation ratio 2000/5
Single phase current transformer (CT) for 127 x 38 mm bar - transformation ratio 3200/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 1600/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2000/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 2500/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 3200/5
Single phase current transformer (CT) for 127 x 54 mm bar - transformation ratio 4000/5
Three phase current transformer (CT) - for three 20.5 x 5.5 mm bar - transformation ratio 250/5
Three phase current transformer (CT) - for three 30.5 x 5.5 mm bar - transformation ratio 400/5
Single phase split core current transformer (CT) - for 50 x 80 mm bar - transformation ratio 400/5
Single phase split core current transformer (CT) - for 50 x 80 mm bar - transformation ratio 800/5
Single phase split core current transformer (CT) - for 80 x 120 mm bar - transformation ratio 1000/5
Single phase split core current transformer (CT) - for 80 x 120 mm bar - transformation ratio 1500/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 2000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 2500/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 3000/5
Single phase split core current transformer (CT) - for 80 x 160 mm bar - transformation ratio 4000/5
Time delay relay - ''ON'' delay - 8 A - 250 V~ - Lexic
Time delay relay - ''OFF'' delay - 8 A - 250 V~ - Lexic
Time delay relay - flashing - 8 A - 250 V~ - Lexic
Time delay relay - timer (pulse) - 8 A - 250 V~ - Lexic
Time delay relay - multifunction - 8 A - 250 V~ - Lexic
Time delay relay - delay on power-up - 8 A - 250 V~ - Lexic
Plug-in replacement modules for self-protected SPD - Cat.Nos 0 039 51/53