-
Number of switch positions
-
Type of switch
-
Number of switch positions
-
Type of switch
-
Version as main switch
-
Type of switch
-
Type of handle
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Number of switch positions
-
Measurement between phases possible
-
Primary current
-
Version as maintenance-/service switch
-
Toggle
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Measurement between phase and neutral conductor possible
-
Measurement between phase and neutral conductor possible
-
With zero (off) position
-
Version as safety switch
-
With zero (off) position
-
Padlock locking
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Version as emergency stop installation
-
Espagnolette locking (3-point locking)
-
Version as reversing switch
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
Rated operating voltage
-
With extension shaft
-
With control element
-
Type of electric connection
-
Length
-
Max. rated operation voltage Ue AC
-
Rated permanent current Iu
-
Number of auxiliary contacts as change-over contact
-
Type of electrical connection of main circuit
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Model
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Rated permanent current Iu
-
Max. rated operation voltage Ue AC
-
Suitable for switch disconnector
-
Mounting method
-
With retraction in 0-position
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Rated permanent current at AC-21, 400 V
-
Type of control element
-
Type of control element
-
Device construction
-
Device construction
-
Device construction
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Conditioned rated short-circuit current Iq
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Rated operation power at AC-23, 400 V
-
Suitable for front mounting
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Front shield size
-
Number of poles
-
Number of poles
-
Number of auxiliary contacts as normally open contact
-
Front shield size
-
Number of poles
-
Front shield size
-
Number of poles
-
Complete device in housing
-
Number of auxiliary contacts as normally closed contact
-
Modular version
-
Motor drive optional
-
Motor drive integrated
-
Voltage release optional
-
Suitable for floor mounting
-
Suitable for floor mounting
-
Suitable for distribution board installation
-
Suitable for intermediate mounting
-
Colour control element
-
Interlockable
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of protection (IP), front side
-
Degree of protection (IP)
-
Colour
DCX-M changeover switche - size 3 - 3P+N - 400 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 630 A - I-O-II
DCX-M changeover switche - size 4 - 3P+N - 800 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1000 A - I-O-II
DCX-M changeover switche - size 5 - 3P+N - 1250 A - I-O-II
DCX-M changeover switche - size 6 - 3P+N - 1600 A - I-O-II
Rear protective plates for DCX-M between 200 A and 400 A
Rear protective plates for DCX-M 630 A and 800 A
Rear protective plates for DCX-M 1000 A and 1250 A
Cam switch - voltmeter - PR 12 - 16 A - 6 contacts -3 CT with neutral - screw fixing
Cam switch - voltmeter - PR 12 - 16 A - 4 contacts - 3 CT without neutral - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 6 contacts - 3 CT common point - screw fix
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing
Cam switch - ammeter - PR 12 - 16 A - 9 contacts - 3 independant CT - screw fixing
Cam switch - on/off switch - PR 12 - 1P - 16 A - 1 contact - box 76x76 mm
Cam switch - on/off switch - PR 12 - 2P - 16 A - 2 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 3P - 16 A - 3 contacts - box 76x76 mm
Cam switch - on/off switch - PR 12 - 4P - 16 A - 4 contacts - box 76x76 mm
Cam switch - on/off switch - PR 17 - 2P - 20 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 3P - 20 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 17 - 4P - 20 A - 4 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 2P - 25 A - 2 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 3P - 25 A - 3 contacts - box 96x120 mm
Cam switch - on/off switch - PR 21 - 4P - 25 A - 4 contacts - box 96x120 mm