![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-00/LG-653006-WEB-L.jpg?itok=ro2GjF1p)
1 compartment, 2 sides movable snap-on column. body and covers in aluminium. 2m. White finish
LEGRAND
1 compartment, 2 sides movable snap-on column. body and covers in aluminium. 2m. White finish
REF. 653006
EAN.
3414971194649
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Square |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | No |
Height levelling | 0 mm |
Column height | 2000-2000 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Stand (base) |
Place variable | Yes |
Suitable for ceiling mounting | No |
Suitable for floor mounting | No |
Cable entry | Atop |
Through-going profile | Yes |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | White |
RAL-number column | 9003 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | White |
RAL-number cover | 9003 |
Number of partitions | 0 |
Useful cross section | 2880 mm² |