Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 360x270x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
Screwless connection terminal Nylbloc auto - for 2 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 3 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 5 wires - 24 A - 450 V~
Screwless connection terminal Nylbloc auto - for 8 wires - 24 A - 450 V~
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey RAL 7035
Junction box - IP 30 - IK 07 - 4P - cable section 35 mm² - 125 A
Box Plexo - IP 55 - IK 07 - 130x130x74 - 10 entry membrane glands
Junction box - IP 30 - IK 07 - 4P - cable section 70 mm² - 192 A
Junction box - IP 30 - IK 07 - 4P - cable section 150 mm² - 309 A
Junction box - IP 30 - IK 07 - 4P - cable section 240 mm² - 415 A
Flush-mounting box Batibox - with cover for strip light - masonry
Box Plexo - IP 55 - IK 07 - 155x110x74 - 10 entry membrane glands
Box Plexo - IP 55 - IK 07 - 180x140x86 - 10 entry membrane glands
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey/red RAL 7035/3000
Box Plexo - IP 55 - IK 07 - 310x240x124 - 24 entry membrane glands
Box Plexo - IP 55 - IK 07 - 360x270x124 - 24 entry membrane glands
Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035