Fixing accessory for desktop unit
Floor flush-mounting box for floor socket - Ø 80 mm
Multimaterial simple Batibox flush-mounting box for floor socket - Ø 80 mm
Support for rail equipment for columns and mini-columns
Support for rail equipment for columns and mini-columns
Support for rail equipment for columns and mini-columns
Cover joint 45mm
Body joint for Universal DLP-S trunking 190x50mm
Insulation box for concrete floor for reduced height floor box
Auto-adjusting backbox for screed floor to install a floor box capacity 12 modules vertical or 18 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 16 modules vertical or 24 modules horizontal
Auto-adjusting backbox for screed floor to install a floor box capacity 8 modules vertical or 12 modules horizontal
Universal adjustable backbox for screed floor (thickness from 55mm)
Auto-Adjustable backbox for Round floor boxes IP66/IK09.
Metal back box for installation of floor boxes and ducts
Back box for flush floor box in concrete floor
Concrete flush-mounting box - for floor box 3 modules Cat.No 0 896 44
Auto-adjusting backbox for ACCESS floor boxes capacity 12 modules horizontal and vertical.
Screws and blanking plates for floor socket - to equip 5 sockets
Separation partition for Snap-on or Universal DLP-S trunking
Internal angle for Universal DLP-S trunking 190x50mm
Internal angle for Snap-on DLP-S trunking 100x50mm
Internal angle for Snap-on DLP-S trunking 85x50mm
External angle for Universal DLP-S trunking 130x50mm