Lock housing for cabinets - accepts rebate locks or key barrels
Knob housing for cabinets - with blanking plate- accept rebate locks/key barrels
Knob with key barrel 2433 A - for cabinets
Key barrel - for key No 405 - supplied with set of 2 keys
Key barrel - for key No 421 - supplied with set of 2 keys
Key barrel - for key No 455 - supplied with set of 2 keys
Key barrel - for key No 1242 E - supplied with set of 2 keys
Key barrel - for key No 2433 A - supplied with set of 2 keys
Key barrel - for key No 3113A - supplied with set of 2 keys
Open document holders - self adhesive - 310x200x18 mm - RAL 7035
Open document holders - self adhesive - 230x130x18 mm - RAL 7035
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
Ventilator with metal louvre - IP 32 - IK 10 - 30/160 m/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm