Equipotential bonding connector - busbar system from Ø 12 to 16 mm
Equipotential bonding connector - busbar system from Ø 18 to 22 mm
Equipotential bonding connector - busbar system from Ø 28 to 32 mm
Bridging combs for 10 blocks with 5mm pitch - blue color, for screw and spring terminal blocks
Bridging combs for 10 blocks with 5mm pitch - red color, for screw and spring terminal blocks
Bridging combs for 2 blocks with 5mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 10 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 6mm pitch - for screw and spring terminal blocks
Bridging combs for 3 blocks with 8mm pitch - for screw and spring terminal blocks
Bridging combs for 2 blocks with 8mm pitch - for screw and spring terminal blocks
Shunt Viking 3 - for power terminal blocks pitch 55
Plug RJ11 4 contacts 9.65mm width
Plug RJ12 6 contacts 9.65mm width
Plug RJ45 category 5e 8 contacts 11.7mm width
Plug RJ45 category 5e 9 contacts 11.7mm width
Sleeve RJ45 black
Sleeve RJ45 white
Stripping tool for twisted pair and optical fibre cables
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable