-
Operating principle
-
Type of messaging
-
Type of electrical accessory/spare part
-
Type of messaging
-
Voltage type (supply voltage)
-
Number of contacts as change-over contact
-
Nominal voltage
-
Type of accessory/spare part
-
Optical notification
-
Operating principle
-
Type of messaging
-
Type of messaging
-
Size indication
-
Capacity
-
Number of contacts as normally open contact
-
Loudness
-
Accessory
-
Type of mechanical accessory/spare part
-
Number of contacts as normally open contact
-
Loudness
-
Acoustic notification
-
Power consumption
-
Number of cells
-
Accessory
-
Material
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Type of current
-
Housing material
-
Spare part
-
Hole diameter
-
Voltage type (operating voltage)
-
Response temperature
-
Response temperature
-
Smoke switcher
-
Smoke switcher
-
Length
-
Colour of lamp hood
-
IEC indication
-
Length
-
Length
-
With glass disc
-
With glass disc
-
Other indications
-
Model
-
Mounting method
-
Radio system
-
With paper cover
-
Mounting method
-
Mounting method
-
Type of test-/pause button
-
Mounting method
-
Mounting method
-
Type of test-/pause button
-
Type of test-/pause button
-
With memory function
-
Height including pole
-
Lamp type
-
With lighting
-
Separate socket needed
-
Suitable for duct mounting
-
Cable entry
-
Cable entry
-
Battery pack
-
With rechargeable backup battery
-
Explosion-tested version
-
Suitable for EX-applications
-
Supply voltage
-
Standalone
-
Standalone
-
Plastic housing
-
Networkable via cable
-
Self-adhesive
-
Networkable via radiografic (standard)
-
Networkable via radiografic (standard)
-
Height/depth
-
Height/depth
-
Place variable
-
Height/depth
-
Suitable for rapid charger
-
Networkable via radio (optional)
-
Networkable via radio (optional)
-
Max. number networkable
-
Max. number networkable
-
Max. number networkable
-
Current supply primary
-
Unlocking method
-
Unlocking method
-
Current supply primary
-
RAL-number (similar)
-
With base
-
With voltage indication
-
With voltage indication
-
With backup battery
-
Battery included
-
Battery included
-
With digital display
-
Interchangeable sensor
-
With orientation lighting
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
With Q-label
-
Diameter
-
Diameter
-
Diameter
-
Weight
-
VdS accepted
-
Ambient temperature
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
Supply current
-
Standby consumption
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Terminals capacity
-
Cable nature for connection
-
Loudness setting
-
Addressable
-
Contains Batteries and/or Accumulator
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
-
Product use function
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Battery ou Accumulator (Pack1)
-
Regulation Type (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Element Composition (Pack1)
-
Battery ou Accumulator (Pack1)
-
Pack1 Location
-
IEC code (Pack1)
-
Number of Pack 1
-
Element Composition (Pack1)
-
IEC code (Pack1)
-
Single Element weight (Pack1)
-
Number of Single Element (Pack1)
-
IEC code (Pack1)
-
Element Composition (Pack1)
-
Battery ou Accumulator (Pack2)
-
Number of Single Element (Pack2)
-
Pack2 Location
-
Single Element weight (Pack1)
-
IEC code (Pack1)
-
Regulation Type (Pack2)
-
Number of Pack 2
-
Single Element weight (Pack1)
-
Element Composition (Pack1)
-
Single Element weight (Pack1)
-
IEC code (Pack2)
-
Single Element weight (Pack2)
-
Element Composition (Pack2)
-
Single Element weight (Pack1)
-
IEC code (Pack2)
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Lead battery - 12 V - 7 Ah
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
Stand alone smoke alarm detector - 85 dB at 3 meters
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
Optical smoke detector - for fire alarm panel - supplied with base
Device for emergency exit - 1 NO/NC - 5 A - 24 V= - RAL 6016
Extinguishing system device - 1 NO/NC - 5 A - 24 V= - RAL 1032
Device for emergency exit - 2 NO/NC - 5 A - 24 V= - RAL 6016
Manual call point for fire detection/alarm system -conventional -1 NO/NC -5 A -24 V= -RAL 3000
Emergency shutdown control device - 1 NO/NC - 5 A - 24 V= - RAL 9003
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Smart Carbon Monoxide Alarm