Sounder - IP42 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP54 - IK07 - 105 dB - 24/48 V= - white
Sounder - IP41 - IK04 - 70 dB - 12/24/48 V - white
Sounder beacons - IP21 - IK07 - 90 dB - 12/24/48 V= - white
Sounder - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Sounder beacons - IP65 - IK07 - 90 dB - 12/24/48 V= - red
Safety electrical power supply - need 2 batteries 12 V 7 Ah
Sealable cover for manual call points cat.Nos 0 380 06/23/48/69/71
Mechanical status indicator - for additional signalling
Sealing kit for Safety boxes 90 series - to give IP65 to Cat.Nos 138023 / 138025 and 138071
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box w LED
Break glass emergency box-2 position-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-yellow box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box without LED
Break glass emergency box-mushroom head-surface mounting-IP44-red box with LED
Break glass emergency box-2 position-surface mounting-IP44-red box without LED
Break glass emergency box-2 position-surface mounting-IP44-red box with LED
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
Emergency shutdown control device - 2 NO/NC - 5 A - 24 V= - RAL 9003
Emergency shutdown control device -2 NO/NC + 2 lights -5 A -24 V= -RAL 9003
Electromagnetic door holder-IK07-Strength 200N-average consumption 24 V= 77 mA
Stand alone smoke alarm detector - 85 dB at 3 meters
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C