19 inches cord management panel for 19 inches rack 1U
LCS²
LEGRAND
19 inches cord management panel for 19 inches rack 1U
REF. 046570
EAN.
3245060465704
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cabling panel |
---|---|
Material | Metal |
Suitable for 19 inch mounting | Yes |
Width | 482 mm |
Length | 172 mm |
Number of height units | 1 |
---|---|
Colour | Black |
Depth | 172 mm |
Fitted with door or cover | Yes |