19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
Keor
LEGRAND
19" Rack/Tower Type External Battery Cabinet for Keor SPE R/T Line-Interactive UPS family
REF. 311074
EAN.
3414972084543
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Battery/accumulator |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
Height | 88 mm |
Depth | 440 mm |
Operating / setting temperature | 20-25 °C |
Storage temperature | 0-50 °C |
Halogen free | Yes |
Contains Batteries and/or Accumulator | Yes |
---|---|
IEC code (Pack1) | VRLA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead-acid |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 6 |
Battery ou Accumulator (Pack2) | Accumulator (rechargeable) |
Pack2 Location | Product includes a battery |
Regulation Type (Pack2) | P : Portable (Standard format) |