![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/063442-LEGRAND-1000.jpg?itok=hzZBoekM)
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
.
Legrand
220V to 240V power supply for SATI AutoDiag monitoring system and SATI Addressable control system
REF. 63442
EAN.
3245060634421
11 532,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Voltage type (supply voltage) | DC |
---|---|
1st secondary output voltage | 26.9-27.1 V |
Max. output current 1 | 0.6 A |
Secondary voltage adjustable | No |
Short-circuit-proof | Yes |
Rated supply voltage AC 50 Hz | 220-240 V |
Rated supply voltage AC 60 Hz | 220-240 V |
Output voltage stabilized | Yes |
Power consumption | 41.8 VA |
Power output | 16.2 W |
Stabilized | Yes |
Type of electric connection | Screw connection |
---|---|
Rail mounting possible | Yes |
Wall mounting possible | No |
Modular version | Yes |
Width in number of modular spacings | 2 |
Direct mounting possible | No |
Width | 33.9 mm |
Height | 89.7 mm |
Depth | 66.2 mm |
Suitable for safety functions | No |
Degree of protection (IP) | IP30 |