![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/050315-LEGRAND-1000.jpg?itok=eujSikvj)
2P+E plug - 16 A - German std - plastic straight outlet - white - bulk
Plastic single-socket plugs and extensions
Legrand
2P+E plug - 16 A - German std - plastic straight outlet - white - bulk
REF. 50315
EAN.
3245060503154
255,00
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Plastic |
---|---|
Material quality | Thermoplastic |
Degree of protection (IP) | IP20 |
Insert direction | Straight |
Connection system | Screwed terminal |
---|---|
Colour | White |
For heavy conditions according to VDE | No |
Documentation
SELECT AN ACTION