3.5" touch screen controller LVS2
Legrand
3.5" touch screen controller LVS2
REF. 62601
EAN.
3245060626013
98 836,50
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 112 mm |
---|---|
Width | 31.55 mm |
Height | 117 mm |
---|---|
Suitable for 19 inch rack mounting | No |