Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed - vertical - 24 modules
LEGRAND
Adjust fixing device XL³ 4000 - 1-3 DPX 250/630 fixed - vertical - 24 modules
REF. 020720
EAN.
3245060207205
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 725 mm |
Width | 600 mm |
---|---|
Material | Metal |
Documentation
SELECT AN ACTION