Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm
-
LEGRAND
Aerator gland - IP 66 - IK 08 - drilling Ø 40.5 mm
REF. 036577
EAN.
3414970354792
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 37 mm |
---|---|
Diameter | 60 mm |
For max. number of fans | 2 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
With built-in filter | No |
Mounting method | Other |
Degree of protection (IP) | IP66 |