Aluminium terminal DX³ - 50 mm²
LEGRAND
Aluminium terminal DX³ - 50 mm²
REF. 406310
EAN.
3245064063104
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection terminal |
---|---|
Width | 18 mm |
Height | 50 mm |
---|---|
Depth | 26 mm |