![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/053863_pw_93066.jpg?itok=oWKqHo8m)
Angled plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
Hypra
LEGRAND
Angled plug Hypra - IP 44 - 380/415 V~ - 63 A - 3P+E - rubber
REF. 053863
EAN.
3245060538637
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 63 A |
---|---|
Number of poles | 4 |
Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
Clock hour position | 6 h |
Identification colour | Red |
RAL-number | 3000 |
Phase inverter | No |
Degree of protection (IP) | IP44 |
---|---|
Connection system | Screwed terminal |
Cable entry | Anti-kink sleeve |
Insert direction | Angled |
Material | Rubber |
Military model | No |