![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-15/056807-LEGRAND-1000.jpg?itok=5Fk4bp_T)
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 16 A - 3P+E
P 17 Tempra
LEGRAND
Appliance inlet P17 - IP 66/67 - 380/415 V~ - 16 A - 3P+E
REF. 056807
EAN.
3245060568078
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
IEC-amperage | 16 A |
---|---|
Voltage according to EN 60309-2 | 400 V (50+60 Hz) red |
Number of poles | 4 |
Clock hour position | 6 h |
Identification colour | Red |
Degree of protection (IP) | IP67 |
Connection system | Screwed terminal |
---|---|
Construction type | Recessed mounted device plug |
Phase inverter | No |
Insert direction | Straight |
Material | Plastic |
Military model | No |