![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/067592-LEGRAND-1000.jpg?itok=dW53bZR9)
Arteor - 8 push-buttons control for lighting, automation, sound diffusion and scenario function. 2 modules
MyHomeUp
Legrand
Arteor - 8 push-buttons control for lighting, automation, sound diffusion and scenario function. 2 modules
REF. 67592
EAN.
3245060675929
15 210,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 8 |
Number of buttons | 8 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 9011 |
Transparent | Yes |
With room temperature controller | No |
With IR sensor | No |
---|---|
Degree of protection (IP) | IP20 |
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Control & command systems |