Skip to main content
Logo print

Arteor™ - USB charger 2mod 45W type C power delivery Soft Aluminium

Arteor™ LEGRAND

Arteor™ - USB charger 2mod 45W type C power delivery Soft Aluminium

REF. 575484 EAN. 3414972505352
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of ports USB-A 0
Number of ports USB-C 1
Operating voltage 220-240 V
Frequency 50-60 Hz
Max. output current 3000 mA
Output voltage 5-20 V
Power consumption 0.074 W
Connection type Screwed terminal
Mounting method Flush-mounted
Colour Aluminium
Device width 45 mm
Device height 45 mm
Device depth 45 mm
Min. depth of built-in installation box 40 mm
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Antimicrobial treatment No
Wireless No
Built-in depth 36.5 mm
Operating / setting temperature 5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Nominal voltage 220-240 V
Power Delivery Yes
Supply current 0.8-0.8 A
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Number of terminals 2
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²