![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/027141-LEGRAND-1000.jpg?itok=FzRa1Jal)
Auxiliary contact block - for DRX - with 1 alarm
Legrand
Auxiliary contact block - for DRX - with 1 alarm
REF. 27141
EAN.
3245060271411
8 024,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of contacts as change-over contact | 1 |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Rated operation current Ie at AC-15, 230 V | 6 A |
Type of electric connection | Screw connection |
---|---|
Model | Clip-on |
Mounting method | Other |