![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/019942-LEGRAND-1000.jpg?itok=PfokSIzq)
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
LEGRAND
Base for blade type cartridge fuse - 1P bare - size 000/00 - 100 A
REF. 019942
EAN.
3245060199425
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction size | NH000 |
---|---|
Number of poles | 1 |
Rated current | 100 A |
Bus-mounting type | Yes |
---|---|
Swivelling mechanism | No |