![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/LG-046395-WEB-L.jpg?itok=sLwV214R)
Bati-rack 19 inches 42U
LCS3
Legrand
Bati-rack 19 inches 42U
REF. 46395
EAN.
3245060463953
74 554,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front side |
---|---|
Type of profile rail | Crank |
Number of doors | 0 |
Type of ventilation | Passive |
Width | 550 mm |
Height | 1965 mm |
Depth | 640 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 300 kg |
With roof plate | No |
With earthing | Yes |
With front door | No |
Material front door | Other |
Front door locking system | None |
---|---|
With rear door | No |
With glazed door | No |
With sidewall | No |
With base | No |
With vertical cable management | No |
Material | Steel |
Surface finishing | Powder coating |
Colour | Grey |
Model | With permanent frame |
RAL-number | 7035 |
Demountable | Yes |
Degree of protection (IP) | IP00 |
Degree of protection (NEMA) | Other |