Batibox - Flush mounting box - round 1 gang depth 40 mm - screws - masonry
Batibox
LEGRAND
Batibox - Flush mounting box - round 1 gang depth 40 mm - screws - masonry
REF. 080108
EAN.
3245060801083
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Equipped with | None |
Diameter | 67 mm |
Length | 60 mm |
Depth | 30-40 mm |
Inner depth | 40 mm |
For number of electric fittings | 2 |
Mounting switching equipment | Screwing |
With screws | Yes |
For tube diameter | Other |
Suitable for cable diameter | 16-20 mm |
Pipe locking | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
Material | Plastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Colour | Red |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | Yes |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-60 °C |
Documentation
SELECT AN ACTION