Skip to main content
Logo print

Belanko S - 1 gang key card switch - Anthracyte

Belanko S LEGRAND

Belanko S - 1 gang key card switch - Anthracyte

REF. 617712 EAN. 3414971686441
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Normally open contact (NO)
Method of operation Hotel card
Assembly arrangement Basic element with full cover plate
Push button switch No
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
Colour of switch operator Anthracite
Label space/information surface Yes
Illumination No
Function lighting Control and orientation
Type of lighting LED not exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 220 V
Rated current 16 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 44.6 mm
Built-in depth 30.3 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

Documentation

3 documents
Agreement
OC / CB-CN41234-M2 (2.94 Mo)
Agreement
Agreement
OC / CB-CN52150 (0.48 Mo)