Belanko S - 1 gang multistandard switched outlet - with USB C 18W charger
Belanko S
LEGRAND
Belanko S - 1 gang multistandard switched outlet - with USB C 18W charger
REF. 617868A
EAN.
3414972429023
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Multi-standard socket |
---|---|
Concurrently switching neutral conductor | No |
With complemantary luminous signal | No |
Number of ports USB-C | 1 |
Number of units | 3 |
Number of socket outlets switchable | 1 |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface finishing | Glossy |
With on/off switch | Yes |
Suitable for degree of protection (IP) | IP20 |
---|---|
Degree of impact strength (IK) | IK04 |
Device width | 86 mm |
Device height | 86 mm |
Device depth | 32.6 mm |
Min. depth of built-in installation box | 35 mm |
Built-in depth | 21.6 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -20-70 °C |
Power Delivery | No |
Cover | Other |