Bell 230 V~ - 4/5 VA - 1 module
LEGRAND
Bell 230 V~ - 4/5 VA - 1 module
REF. 004101
EAN.
3245060041014
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Grey |
---|---|
Housing material | Plastic |
Loudness | 84 dB |
Nominal voltage | 12-12 V |
Degree of protection (IP) | IP20 |
Type of current | AC |
Electricity consumption | 0.42-0.42 A |
---|---|
Built-in battery | No |
Width in number of modular spacings | 1 |
Width | 17.7 mm |
Height | 77.8 mm |
Depth | 94.8 mm |