![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041419-LEGRAND-1000.jpg?itok=sOFYlI5A)
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
Legrand
Bell - for industrial and alarm use - IP44 - IK10 230 V~ - Ø150 mm gong
REF. 41419
EAN.
3245060414191
10 377,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Grey |
---|---|
Housing material | Plastic |
Loudness | 98 dB |
Frequency sound signal | 50-60 Hz |
Nominal voltage | 207-253 V |
Type of current | AC |
---|---|
Degree of protection (IP) | IP44 |
Radio-controlled | No |
Degree of impact strength (IK) | IK07 |