Bell push label holder - surface-mount - 230V-2A -IP30 -classII
Bells, bell pushes
Legrand
Bell push label holder - surface-mount - 230V-2A -IP30 -classII
REF. 41645
EAN.
3245060416454
2 689,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Rectangular |
---|---|
With name plate | No |
With lighting | No |
Material | Plastic |
Mounting method | Surface mounted |
Colour | Other |
Wireless | No |
Length | 70 mm |
Width | 24 mm |
Height | 35 mm |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP30 |
---|---|
Voltage type | AC |
Nominal voltage | 230-230 V |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Label space/information surface | Yes |
Horizontal fixing center distance | 42-42 mm |
Contains Batteries and/or Accumulator | No |
Connected object | No |