![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041646-LEGRAND-1000.jpg?itok=tLknoEeO)
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
Bells, bell pushes
Legrand
Bell push - surface-mounting - 24 V - 2 A - IP 30 - class III
REF. 41646
EAN.
3245060416461
1 790,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Shape | Rectangular |
---|---|
With name plate | No |
With lighting | No |
Material | Plastic |
Mounting method | Surface mounted |
Colour | White |
Wireless | No |
Length | 50 mm |
Width | 20 mm |
Height | 25 mm |
Degree of impact strength (IK) | IK06 |
---|---|
Degree of protection (IP) | IP30 |
Voltage type | AC/DC |
Nominal voltage | 24-24 V |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-1.5 mm² |
Label space/information surface | No |
Horizontal fixing center distance | 33-33 mm |