Blanking plate 19 inches 1U solid plastic direct clipping
LCS²
LEGRAND
Blanking plate 19 inches 1U solid plastic direct clipping
REF. 046532
EAN.
3245060465322
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 482 mm |
---|---|
Height | 43 mm |
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 44.45 mm |
Number of height units | 1 |
Material | Plastic |
---|---|
Surface finishing | Untreated |
Colour | Black |
RAL-number | 9005 |
Label space/information surface | No |