Blanking plate 19 inches 2U solid metal quick fixing
LCS²
LEGRAND
Blanking plate 19 inches 2U solid metal quick fixing
REF. 046539
EAN.
3245060465391
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 482 mm |
---|---|
Height | 88 mm |
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 88.9 mm |
Number of height units | 2 |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
Label space/information surface | No |