![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/052419_pw_92988.jpg?itok=zJwrHNM6)
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
Hypra
Legrand
Box Hypra - IP 44 - for panel mounting sockets 20/25 V~ 16/32 A - plastic
REF. 52419
EAN.
3245060524197
3 652,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
CEE socket outlet 16 A | None |
---|---|
CEE socket outlet 32 A | None |
CEE socket outlet 63 A | None |
CEE socket outlet 125 A | None |
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Protection | None |
Earth leakage switch | None |
Number of miniature circuit breakers (MCB) | 0 |
Housing material | Plastic |
Power supply/connection possibility | Other |
---|---|
Diameter cable entry | M25 |
Handling | Wall mounting |
Degree of protection (IP) | Other |
Military model | No |
Colour | Grey |
Height | 106 mm |
Width | 74 mm |
Depth | 58 mm |