![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/LG-088105-WEB-R.jpg?itok=39kBz6vc)
Brushed Stainless Steel lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
LEGRAND
Brushed Stainless Steel lid of flush floor box for wiring devices supports 16 modules vertical or 24 modules horizontal
REF. 088105
EAN.
3414970755841
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of device cups | 0 |
Housing material | Stainless steel |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Colour | Grey |
Suitable for subfloor duct | No |
---|---|
Suitable for hollow floor | No |
Suitable for double floor built-in | No |
Suitable for wet cleaning | Yes |
Outer width | 260 mm |
Outer length | 260 mm |