Cable guides 47U for cable management height
Nexpand
LEGRAND
Cable guides 47U for cable management height
REF. 446493
EAN.
3414972238199
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Plastic |
Suitable for 19 inch mounting | Yes |
Number of height units | 47 |
Colour | Black |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |