![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/027777-LEGRAND-1000.jpg?itok=5JXWSxef)
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 17 - box
Legrand
Cam switch - 3-phase motor switch starter 1 way,2 speed O-PV-GV - PR 17 - box
REF. 27777
EAN.
3245060277772
15 247,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Reverser |
---|---|
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 20 A |
Number of switch positions | 3 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Surface mounted device |
Suitable for floor mounting | Yes |
---|---|
Suitable for front mounting | No |
Complete device in housing | Yes |
Type of control element | Toggle |
Front shield size | 64x64 mm |
Degree of protection (IP), front side | IP65 |
Documentation
SELECT AN ACTION